JAJSGX4 February 2019 TUSB8044A
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Bit No. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset State | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | BBString2Len | RW | Billboard String2Len. This field indicates the length in number of UNICODE characters of the Billboard string2. This is not the length of the string descriptor.
The bLength field of the Alternate Mode string descriptor is 2 + (2 * BBString2Len). This field defaults to 0x00 and reports the default string value shown in Billboard String1_2 but can be changed using an external I2C EEPROM or SMBus. |