JAJSGX4 February 2019 TUSB8044A
ADVANCE INFORMATION for pre-production products; subject to change without notice.
A common application for the TUSB8044A is as a self powered standalone USB Type-C docking product. The product is powered by an external 5V DC Power adapter. In this application, using a USB Type-C captive cable the TUSB8044A upstream port is plugged into a USB Host controller. The downstream ports of the TUSB8044A are exposed to users for connecting USB hard drives, cameras, flash drives, and so forth. There is also a DisplayPort receptacle for connected an external DisplayPort monitor.