JAJSIA9A December 2019 – May 2022 TUSS4440
PRODUCTION DATA
Figure 8-5 and Figure 8-6 show the typical ranging performance of a 40-kHz, closed-top transducer under nominal operating conditions as indicated in the Table 8-4. The targeted object is a PVC pole measuring 1000 mm in height and 75 mm in diameter. Notable device settings: LNA_GAIN = 0x0; VOUT_SCALE_SEL = 0x0; LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x1.
Figure 8-7 and Figure 8-8 show the typical ranging performance of a 400-kHz, closed-top transducer under nominal operating conditions as indicated in the Table 8-4. The targeted object is an aluminum pole measuring 100 mm in height and 10 mm in diameter. Notable device settings: LNA_GAIN = 0x0; VOUT_SCALE_SEL = 0x0; LOGAMP_DIS_FIRST = 0x0; LOGAMP_DIS_LAST = 0x0.