JAJSIA9A December 2019 – May 2022 TUSS4440
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVPWR | Supply voltage range | –0.3 | 40 | V |
VVDD | Voltage regulator input voltage | –0.3 | 5.5 | V |
VVDRV | Transformer center-tap voltage | –0.3 | VVPWR + 0.3 | V |
VFLT | Filter component pin | –0.3 | VVDD + 0.3 | V |
VINX | INP, INN pins input voltage | 0.5 | 1.3 | V |
VDIG_IN | SCLK, SDI, NCS, IOx pin input voltage | –0.3 | VVDD + 0.3 | V |
VVOUT | Analog output voltage | –0.3 | VVDD + 0.3 | V |
VDIG_OUT | SDO, OUTx, IOx pin output voltage | –0.3 | VVDD + 0.3 | V |
VOUTA_B | OUTA, OUTB pins output voltage | –0.3 | 50 | V |
TA | Ambient temperature | –40 | 105 | °C |
TJ | Junction temperature | –40 | 125 | |
Tstg | Storage temperature | –40 | 125 |