JAJSD23C February 2017 – February 2018 TVS3300
PRODUCTION DATA.
The TVS3300 is a clamping device so there is no need to power it. To ensure the device functions properly do not violate the recommended VIN voltage range (0 V to 33 V) .