JAJSPY8E january 2007 – march 2023 TXB0101
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOHA | IOH = –20 μA | 1.2 V | 1.1 | V | |||||||
1.4 V to 3.6 V | VCCA – 0.4 | ||||||||||
VOLA | IOL = 20 μA | 1.2 V | 0.9 | V | |||||||
1.4 V to 3.6 V | 0.4 | ||||||||||
VOHB | IOH = –20 μA | 1.65 V to 5.5 V | VCCB – 0.4 | V | |||||||
VOLB | IOL = 20 μA | 1.65 V to 5.5 V | 0.4 | V | |||||||
II | OE | 1.2 V to 3.6 V | 1.65 V to 5.5 V | ±1 | ±2 | μA | |||||
Ioff | A port | 0 V | 0 V to 5.5 V | ±1 | ±2 | μA | |||||
B port | 0 V to 3.6 V | 0 V | ±1 | ±2 | |||||||
IOZ | A or B port | OE = GND | 1.2 V to 3.6 V | 1.65 V to 5.5 V | ±1 | ±2 | μA | ||||
ICCA | VI = VCCI or GND, IO = 0 |
1.2 V | 1.65 V to 5.5 V | 0.06 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 3 | |||||||||
3.6 V | 0 V | 2 | |||||||||
0 V | 5.5 V | –2 | |||||||||
ICCB | VI = VCCI or GND, IO = 0 |
1.2 V | 1.65 V to 5.5 V | 3.4 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | |||||||||
3.6 V | 0 V | –2 | |||||||||
0 V | 5.5 V | 2 | |||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 |
1.2 V | 1.65 V to 5.5 V | 3.5 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 8 | |||||||||
ICCZA | VI = VCCI or GND, IO = 0, OE = GND |
1.2 V | 1.65 V to 5.5 V | 0.05 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 3 | |||||||||
ICCZB | VI = VCCI or GND, IO = 0, OE = GND |
1.2 V | 1.65 V to 5.5 V | 3.3 | μA | ||||||
1.4 V to 3.6 V | 1.65 V to 5.5 V | 5 | |||||||||
Ci | OE | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 2.5 | 3 | pF | |||||
Cio | A port | 1.2 V to 3.6 V | 1.65 V to 5.5 V | 5 | 6 | pF | |||||
B port | 11 | 13 |