JAJSPY8E january 2007 – march 2023 TXB0101
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | VCCB = 5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||||||
tpd | A | B | 6.9 | 5.7 | 5.3 | 5.5 | ns | ||||
B | A | 7.4 | 6.4 | 6 | 5.8 | ||||||
ten | OE | A | 1 | 1 | 1 | 1 | μs | ||||
B | 1 | 1 | 1 | 1 | |||||||
tdis | OE | A | 18 | 15 | 14 | 14 | ns | ||||
B | 20 | 17 | 16 | 16 | |||||||
trA, tfA | A-port rise and fall times | 4.2 | 4.2 | 4.2 | 4.2 | ns | |||||
trB, tfB | B-port rise and fall times | 2.1 | 1.5 | 1.2 | 1.1 | ns | |||||
Max data rate | 20 | 20 | 20 | 20 | Mbps |