JAJSGO2H November 2006 – August 2020 TXB0108
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
(1) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VCCA | Supply voltage range | –0.5 | 4.6 | V | |
VCCB | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2) (3) | A inputs | –0.5 | VCCA + 0.5 | V |
B inputs | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C | |
TJ | Junction temperature | 150 | °C |