SCES638E October 2007 – December 2024 TXS0101
PRODUCTION DATA
The TXS0101 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCB accepts any supply voltage from 2.3V to 5.5V and VCCA accepts any supply voltage from 1.65V to 3.6V. The A port and B port are designed to track VCCA and VCCB respectively allowing for low voltage bidirectional translation between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.
The TXS0101 device does not require power sequencing between VCCA and VCCB during power-up so the powersupply rails can be ramped in any order. A VCCA value greater than or equal to VCCB (VCCA ≥ VCCB) does not damage the device, but during operation, VCCA must be less than or equal to VCCB (VCCA ≤ VCCB) at all times.
The output-enable (OE) input circuit is designed so that it is supplied by VCCA and when the (OE) input is low, all outputs are placed in the high-impedance state. To put the outputs in the high-impedance state during power up or power down, the OE input pin must be tied to GND through a pulldown resistor and must not be enabled until VCCA and VCCB are fully ramped and stable. The current-sourcing capability of the driver determines the minimum value of the pulldown resistor to ground.