SCES638E October 2007 – December 2024 TXS0101
PRODUCTION DATA
The TXS0101 can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXS0101 is an excellent choice for use in applications where an open-drain driver is connected to the data I/Os. The TXS0101 can also be used in applications where a push-pull driver is connected to the data I/Os, but the TXB0102 might be a better option for such push-pull applications.