SCES638E October 2007 – December 2024 TXS0101
PRODUCTION DATA
VCCA | VCCB | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.65 | 3.6 | V | ||||
VCCB | Supply voltage B | 2.3 | 5.5 | V | ||||
VIH | High-level input voltage | A-port I/O's | 1.65 V to 1.95 V | 2.3 V to 5.5 V | VCCI - 0.2 | VCCI | V | |
2.3 V to 3.6 V | VCCI - 0.4 | VCCI | ||||||
B-port I/O's | 1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCI - 0.4 | VCCI | ||||
OE Input | VCCA x 0.65 | 5.5 | ||||||
VIL | Low-level input voltage | A-port I/O's | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0 | 0.15 | V | |
B-port I/O's | 0 | 0.15 | ||||||
OE Input | 0 | VCCA x 0.35 | ||||||
Δt/Δv | Input transition rise and fall time | A//B Port I/Os, Push-Pull Driving | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 10 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C |