SCES638E October 2007 – December 2024 TXS0101
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
---|---|---|---|---|---|---|---|---|
–40°C to 85°C | ||||||||
MIN | TYP | MAX | ||||||
VOHA | Port A output high voltage (3) | IOH = –20 uA, VIB ≥ VCCB - 0.4 V | 1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCA x 0.67 | V | ||
VOLA | Port A output low voltage (4) | IOL = 1 mA, VIB ≤ 0.15 V | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | ||
VOHB | Port B output high voltage | IOH = –20 uA, VIA ≥ VCCA - 0.2 V | 1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCB x 0.67 | V | ||
VOLB | Port B output low voltage (4) | IOL = 1 mA, VIA ≤ 0.15 V | 1.65 V to 3.6 V | 1.65 V to 5.5 V | 0.4 | V | ||
II | Input leakage current | OE VI = VCC or GND, TA= 25°C |
1.65 V to 3.6 V | 1.65 V to 5.5 V | -1 | 1 | µA | |
II | Input leakage current | OE VI = VCC or GND, -40°C- 85°C |
1.65 V to 3.6 V | 1.65 V to 5.5 V | -2 | 2 | µA | |
Ioff | Partial power down current | A port | 0 V | 0 V to 5.5 V | -2 | 2 | µA | |
B port | 0 V to 3.6 V | 0 V | -2 | 2 | µA | |||
IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.65 V to 3.6 V | 2.3 V to 5.5 V | –2 | 2 | µA | |
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 2.4 | µA | ||
3.6 V | 0 V | 2.2 | ||||||
0 V | 5.5 V | -1 | ||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 12 | µA | ||
3.6 V | 0 V | -1 | ||||||
0 V | 5.5 V | 1 | ||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 14.4 | µA | ||
Ci | Input Capacitance | OE | 3.3 V | 3.3 V | 3.5 | pF | ||
Cio | A port | TA= 25°C | 3.3 V | 3.3 V | 5 | pF | ||
-40°C - 85°C | 6 | |||||||
Cio | B port | TA= 25°C | 3.3 V | 3.3 V | 6 | pF | ||
-40°C - 85°C | 7.5 |