SCES638E October 2007 – December 2024 TXS0101
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | 3.2 | 3.7 | 3.8 | ns | ||||||
Open-Drain | 1.7 | 6.3 | 2 | 6 | 2.1 | 5.8 | ||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | 3.5 | 4.1 | 4.4 | ns | ||||||
Open-Drain | 43 | 250 | 36 | 206 | 27 | 190 | ||||||||
tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 3 | 3.6 | 4.3 | ns | ||||||
Open-Drain | 1.8 | 4.7 | 1.6 | 4.2 | 1.2 | 4 | ||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | 2.5 | 1.6 | 1 | ns | ||||||
Open-Drain | 44 | 170 | 37 | 140 | 27 | 103 | ||||||||
ten | Enable Time | OE | A or B | Push-Pull | 200 | 200 | 200 | ns | ||||||
tdis | Disable Time | 50 | 40 | 35 | ||||||||||
trA | Ouput Rise Time | B | A | Push-Pull | 2.8 | 7.4 | 2.1 | 6.6 | 0.9 | 5.6 | ns | |||
Open-Drain | 34 | 149 | 28 | 121 | 24 | 89 | ||||||||
trB | Ouput Rise Time | A | B | Push-Pull | 1.3 | 8.3 | 0.9 | 7.2 | 0.4 | 6.1 | ns | |||
Open-Drain | 35 | 151 | 24 | 112 | 12 | 81 | ||||||||
tfA | Output Fall Time | B | A | Push-Pull | 1.9 | 5.7 | 1.4 | 5.5 | 0.8 | 5.3 | ns | |||
Open-Drain | 4.4 | 6.9 | 4.3 | 6.2 | 4.2 | 5.8 | ||||||||
tfB | Output Fall Time | A | B | Push-Pull | 2.2 | 7.8 | 2.4 | 6.7 | 2.6 | 6.6 | ns | |||
Open-Drain | 5.1 | 8.8 | 5.4 | 9.4 | 5.4 | 10.4 |