SCES638D October 2007 – June 2017 TXS0101
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | –0.5 | 4.6 | V | |
VCCB | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage (2) | A port | –0.5 | 4.6 | V |
B port, OE | –0.5 | 6.5 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) |
A port | –0.5 | 4.6 | V |
B port | –0.5 | 6.5 | |||
VO | Voltage range applied to any output in the high or low state(2) (3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, A Port (1) | ±2500 | V |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, B Port (1) | ±8000 | |||
Charged device model (CDM), per JEDEC specification JESD22-C101, B Port(2) | ±1500 | |||
Machine model (MM, A115-A), A Port | ±200 |
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage(3) | 1.65 | 3.6 | V | |||
VCCB | 2.3 | 5.5 | |||||
VIH | High-level input voltage | A-port I/Os | 1.65 V to 1.95 V | 2.3 V to 5.5 V | VCCI – 0.2 | VCCI | V |
2.3 V to 3.6 V | VCCI – 0.4 | VCCI | |||||
B-port I/Os | 1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCI – 0.4 | VCCI | |||
OE input | VCCA × 0.65 | 5.5 | |||||
VIL | Low-level input voltage | A-port I/Os | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 0 | 0.15 | V |
B-port I/Os | 0 | 0.15 | |||||
OE input | 0 | VCCA × 0.35 | |||||
Δt/Δv | Input transition rise or fall rate | A-port I/Os, push-pull driving | 1.65 V to 3.6 V | 2.3 V to 5.5 V | 10 | ns/V | |
B-port I/Os, push-pull driving | 10 | ||||||
Control Input | 10 | ||||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TXS0101 | UNIT | ||||
---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRL (SOT) | DSBGA (YZP) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 223.9 | 266.9 | 204.2 | 107.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 185.6 | 80.4 | 76.4 | 1.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 63.5 | 99.1 | 38.7 | 10.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 63.5 | 1.5 | 3.4 | 3.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 71.8 | 98.3 | 38.5 | 10.8 | °C/W |
PARAMETER | TEST CONDITIONS |
VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
VOHA | IOH = –20 μA, VIB ≥ VCCB – 0.4 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCA × 0.67 | V | |||
VOLA | IOL = 1 mA, VIB ≤ 0.15 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | |||
VOHB | IOH = –20 μA, VIA ≥ VCCA – 0.2 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | VCCB × 0.67 | V | |||
VOLB | IOL = 1 mA, VIA ≤ 0.15 V |
1.65 V to 3.6 V | 2.3 V to 5.5 V | 0.4 | V | |||
II | OE | TA = 25°C | 1.65 V to 3.6 V | 1.65 V to 5.5 V | ±1 | μA | ||
–40°C to 85°C | ±2 | |||||||
Ioff | A port | TA = 25°C | 0 V | 0 to 5.5 V | ±1 | μA | ||
–40°C to 85°C | ±2 | |||||||
B port | TA = 25°C | 0 to 3.6 V | 0 V | ±1 | μA | |||
–40°C to 85°C | ±2 | |||||||
IOZ | A or B port | TA = 25°C | 1.65 V to 3.6 V | 2.3 V to 5.5 V | ±1 | μA | ||
–40°C to 85°C | ±2 | |||||||
ICCA | VI = VO = open, IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 2.4 | μA | |||
3.6 V | 0 V | 2.2 | ||||||
0 V | 5.5 V | –1 | ||||||
ICCB | VI = VO = open, IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 12 | μA | |||
3.6 V | 0 V | –1 | ||||||
0 V | 5.5 V | 1 | ||||||
ICCA + ICCB | VI = VCCI, IO = 0 |
1.65 V to VCCB | 2.3 V to 5.5 V | 14.4 | μA | |||
CI | OE | TA = 25°C | 3.3 V | 3.3 V | 2.5 | pF | ||
–40°C to 85°C | 3.5 | |||||||
Cio | A port | TA = 25°C | 3.3 V | 3.3 V | 5 | pF | ||
–40°C to 85°C | 6 | |||||||
B port | TA = 25°C | 6 | ||||||
–40°C to 85°C | 7.5 |
MIN | NOM | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
Data rate | Push-pull driving, Figure 4 | VCCB = 2.5 V, ± 0.2 V | 21 | Mbps | ||||
VCCB = 3.3 V, ± 0.3 V | 22 | |||||||
VCCB = 5 V, ± 0.5 V | 24 | |||||||
Open-drain driving, Figure 5 | VCCB = 2.5 V, ± 0.2 V | 2 | ||||||
VCCB = 3.3 V, ± 0.3 V | 2 | |||||||
VCCB = 5 V, ± 0.5 V | 2 | |||||||
tw | Pulse duration Figure 7 | Push-pull driving, Figure 4 | Data inputs | VCCB = 2.5 V, ± 0.2 V | 47 | ns | ||
VCCB = 3.3 V, ± 0.3 V | 45 | |||||||
VCCB = 5 V, ± 0.5 V | 41 | |||||||
Open-drain driving, Figure 5 | VCCB = 2.5 V, ± 0.2 V | 500 | ||||||
VCCB = 3.3 V, ± 0.3 V | 500 | |||||||
VCCB = 5 V, ± 0.5 V | 500 |
MIN | NOM | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
Data rate | Push-pull driving, Figure 4 | VCCB = 2.5 V, ± 0.2 V | 20 | Mbps | ||||
VCCB = 3.3 V, ± 0.3 V | 22 | |||||||
VCCB = 5 V, ± 0.5 V | 24 | |||||||
Open-drain driving, Figure 5 | VCCB = 2.5 V, ± 0.2 V | 2 | ||||||
VCCB = 3.3 V, ± 0.3 V | 2 | |||||||
VCCB = 5 V, ± 0.5 V | 1 | |||||||
tw | Pulse duration Figure 7 | Push-pull driving, Figure 4 | Data inputs | VCCB = 2.5 V, ± 0.2 V | 50 | ns | ||
VCCB = 3.3 V, ± 0.3 V | 45 | |||||||
VCCB = 5 V, ± 0.5 V | 41 | |||||||
Open-drain driving, Figure 5 | VCCB = 2.5 V, ± 0.2 V | 500 | ||||||
VCCB = 3.3 V, ± 0.3 V | 500 | |||||||
VCCB = 5 V, ± 0.5 V | 500 |
MIN | NOM | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|
Data rate | Push-pull driving, Figure 4 | VCCB = 3.3 V, ± 0.3 V | 23 | Mbps | ||||
VCCB = 5 V, ± 0.5 V | 24 | |||||||
Open-drain driving, Figure 5 | VCCB = 3.3 V, ± 0.3 V | 2 | ||||||
VCCB = 5 V, ± 0.5 V | 2 | |||||||
Pulse duration Figure 7 | Push-pull driving, Figure 4 | Data inputs | VCCB = 3.3 V, ± 0.3 V | 43 | ns | |||
VCCB = 5 V, ± 0.5 V | 41 | |||||||
Open-drain driving, Figure 5 | VCCB = 3.3 V, ± 0.3 V | 500 | ||||||
VCCB = 5 V, ± 0.5 V | 500 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS (DRIVING) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPHL Figure 8 | A | B | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 5.3 | ns | |
VCCB = 3.3 V ± 0.3 V | 5.4 | ||||||
VCCB = 5 V ± 0.5 V | 6.8 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 2.3 | 8.8 | ||||
VCCB = 3.3 V ± 0.3 V | 2.4 | 9.6 | |||||
VCCB = 5 V ± 0.5 V | 2.6 | 10 | |||||
tPLH Figure 8 | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 6.8 | ||||
VCCB = 3.3 V ± 0.3 V | 7.1 | ||||||
VCCB = 5 V ± 0.5 V | 7.5 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 45 | 260 | ||||
VCCB = 3.3 V ± 0.3 V | 36 | 208 | |||||
VCCB = 5 V ± 0.5 V | 27 | 198 | |||||
tPHL Figure 8 | B | A | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 4.4 | ns | |
VCCB = 3.3 V ± 0.3 V | 4.5 | ||||||
VCCB = 5 V ± 0.5 V | 4.7 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 1.9 | 5.3 | ||||
VCCB = 3.3 V ± 0.3 V | 1.1 | 4.4 | |||||
VCCB = 5 V ± 0.5 V | 1.2 | 4 | |||||
tPLH Figure 8 | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 5.3 | ||||
VCCB = 3.3 V ± 0.3 V | 4.5 | ||||||
VCCB = 5 V ± 0.5 V | 0.5 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 45 | 175 | ||||
VCCB = 3.3 V ± 0.3 V | 36 | 140 | |||||
VCCB = 5 V ± 0.5 V | 27 | 102 | |||||
ten Figure 9 | OE | A or B | Push-pull, Figure 6 | VCCB = 2.5 V ± 0.2 V | 200 | ns | |
VCCB = 3.3 V ± 0.3 V | 200 | ||||||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis Figure 9 | OE | A or B | VCCB = 2.5 V ± 0.2 V | 50 | ns | ||
VCCB = 3.3 V ± 0.3 V | 40 | ||||||
VCCB = 5 V ± 0.5 V | 35 | ||||||
trA | A-port rise time | Push-pull | VCCB = 2.5 V ± 0.2 V | 3.2 | 9.5 | ns | |
VCCB = 3.3 V ± 0.3 V | 2.3 | 9.3 | |||||
VCCB = 5 V ± 0.5 V | 2 | 7.6 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 38 | 165 | ||||
VCCB = 3.3 V ± 0.3 V | 30 | 132 | |||||
VCCB = 5 V ± 0.5 V | 22 | 95 | |||||
trB | B-port rise time | Push-pull | VCCB = 2.5 V ± 0.2 V | 1.1 | 10.8 | ns | |
VCCB = 3.3 V ± 0.3 V | 1 | 9.1 | |||||
VCCB = 5 V ± 0.5 V | 1 | 7.6 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 34 | 145 | ||||
VCCB = 3.3 V ± 0.3 V | 23 | 106 | |||||
VCCB = 5 V ± 0.5 V | 10 | 76 | |||||
tfA | A-port fall time | Push-pull | VCCB = 2.5 V ± 0.2 V | 1.9 | 5.9 | ns | |
VCCB = 3.3 V ± 0.3 V | 1.9 | 6 | |||||
VCCB = 5 V ± 0.5 V | 1.4 | 13.3 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 4.4 | 6.9 | ||||
VCCB = 3.3 V ± 0.3 V | 4.3 | 6.4 | |||||
VCCB = 5 V ± 0.5 V | 4.2 | 6.1 | |||||
tfB | B-port fall time | Push-pull | VCCB = 2.5 V ± 0.2 V | 2.2 | 13.8 | ||
VCCB = 3.3 V ± 0.3 V | 2.2 | 16.2 | |||||
VCCB = 5 V ± 0.5 V | 2.6 | 16.2 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 6.9 | 13.8 | ||||
VCCB = 3.3 V ± 0.3 V | 7.5 | 16.2 | |||||
VCCB = 5 V ± 0.5 V | 7 | 16.2 | |||||
Max data rate | A or B | Push-pull | VCCB = 2.5 V ± 0.2 V | 21 | Mbps | ||
VCCB = 3.3 V ± 0.3 V | 22 | ||||||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 2 | |||||
VCCB = 3.3 V ± 0.3 V | 2 | ||||||
VCCB = 5 V ± 0.5 V | 2 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS (DRIVING) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPHL Figure 8 | A | B | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 3.2 | ns | |
VCCB = 3.3 V ± 0.3 V | 3.7 | ||||||
VCCB = 5 V ± 0.5 V | 3.8 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 1.7 | 6.3 | ||||
VCCB = 3.3 V ± 0.3 V | 2 | 6 | |||||
VCCB = 5 V ± 0.5 V | 2.1 | 5.8 | |||||
tPLH Figure 8 | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 3.5 | ||||
VCCB = 3.3 V ± 0.3 V | 4.1 | ||||||
VCCB = 5 V ± 0.5 V | 4.4 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 43 | 250 | ||||
VCCB = 3.3 V ± 0.3 V | 36 | 206 | |||||
VCCB = 5 V ± 0.5 V | 27 | 190 | |||||
tPHL Figure 8 | B | A | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 3 | ns | |
VCCB = 3.3 V ± 0.3 V | 3.6 | ||||||
VCCB = 5 V ± 0.5 V | 4.3 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 1.8 | 4.7 | ||||
VCCB = 3.3 V ± 0.3 V | 1.6 | 4.2 | |||||
VCCB = 5 V ± 0.5 V | 1.2 | 4 | |||||
tPLH Figure 8 | Push-pull, Figure 4 | VCCB = 2.5 V ± 0.2 V | 2.5 | ||||
VCCB = 3.3 V ± 0.3 V | 1.6 | ||||||
VCCB = 5 V ± 0.5 V | 1 | ||||||
Open-drain, Figure 5 | VCCB = 2.5 V ± 0.2 V | 44 | 170 | ||||
VCCB = 3.3 V ± 0.3 V | 37 | 140 | |||||
VCCB = 5 V ± 0.5 V | 27 | 103 | |||||
ten Figure 9 | OE | A or B | Push-pull, Figure 6 | VCCB = 2.5 V ± 0.2 V | 200 | ns | |
VCCB = 3.3 V ± 0.3 V | 200 | ||||||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis Figure 9 | OE | A or B | VCCB = 2.5 V ± 0.2 V | 50 | ns | ||
VCCB = 3.3 V ± 0.3 V | 40 | ||||||
VCCB = 5 V ± 0.5 V | 35 | ||||||
trA | A-port rise time | Push-pull | VCCB = 2.5 V ± 0.2 V | 2.8 | 7.4 | ns | |
VCCB = 3.3 V ± 0.3 V | 2.1 | 6.6 | |||||
VCCB = 5 V ± 0.5 V | 0.9 | 5.6 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 34 | 149 | ||||
VCCB = 3.3 V ± 0.3 V | 28 | 121 | |||||
VCCB = 5 V ± 0.5 V | 24 | 89 | |||||
trB | B-port rise time | Push-pull | VCCB = 2.5 V ± 0.2 V | 1.3 | 8.3 | ns | |
VCCB = 3.3 V ± 0.3 V | 0.9 | 7.2 | |||||
VCCB = 5 V ± 0.5 V | 0.4 | 6.1 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 35 | 151 | ||||
VCCB = 3.3 V ± 0.3 V | 24 | 112 | |||||
VCCB = 5 V ± 0.5 V | 12 | 81 | |||||
tfA | A-port fall time | Push-pull | VCCB = 2.5 V ± 0.2 V | 1.9 | 5.7 | ns | |
VCCB = 3.3 V ± 0.3 V | 1.4 | 5.5 | |||||
VCCB = 5 V ± 0.5 V | 0.8 | 5.3 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 4.4 | 6.9 | ||||
VCCB = 3.3 V ± 0.3 V | 4.3 | 6.2 | |||||
VCCB = 5 V ± 0.5 V | 4.2 | 5.8 | |||||
tfB | B-port fall time | Push-pull | VCCB = 2.5 V ± 0.2 V | 2.2 | 7.8 | ||
VCCB = 3.3 V ± 0.3 V | 2.4 | 6.7 | |||||
VCCB = 5 V ± 0.5 V | 2.6 | 6.6 | |||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 5.1 | 8.8 | ||||
VCCB = 3.3 V ± 0.3 V | 5.4 | 9.4 | |||||
VCCB = 5 V ± 0.5 V | 5.4 | 10.4 | |||||
Max data rate | A or B | Push-pull | VCCB = 2.5 V ± 0.2 V | 20 | Mbps | ||
VCCB = 3.3 V ± 0.3 V | 22 | ||||||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain | VCCB = 2.5 V ± 0.2 V | 2 | |||||
VCCB = 3.3 V ± 0.3 V | 2 | ||||||
VCCB = 5 V ± 0.5 V | 2 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS (DRIVING) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tPHL Figure 8 | A | B | Push-pull, Figure 4 | VCCB = 3.3 V ± 0.3 V | 2.4 | ns | |
VCCB = 5 V ± 0.5 V | 3.1 | ||||||
Open-drain, Figure 5 | VCCB = 3.3 V ± 0.3 V | 1.3 | 4.2 | ||||
VCCB = 5 V ± 0.5 V | 1.4 | 4.6 | |||||
tPLH Figure 8 | Push-pull, Figure 4 | VCCB = 3.3 V ± 0.3 V | 4.2 | ||||
VCCB = 5 V ± 0.5 V | 4.4 | ||||||
Open-drain, Figure 5 | VCCB = 3.3 V ± 0.3 V | 36 | 204 | ||||
VCCB = 5 V ± 0.5 V | 28 | 165 | |||||
tPHL Figure 8 | B | A | Push-pull, Figure 4 | VCCB = 3.3 V ± 0.3 V | 2.5 | ns | |
VCCB = 5 V ± 0.5 V | 3.3 | ||||||
Open-drain, Figure 5 | VCCB = 3.3 V ± 0.3 V | 1 | 124 | ||||
VCCB = 5 V ± 0.5 V | 1 | 97 | |||||
tPLH Figure 8 | Push-pull, Figure 4 | VCCB = 3.3 V ± 0.3 V | 2.5 | ||||
VCCB = 5 V ± 0.5 V | 2.6 | ||||||
Open-drain, Figure 5 | VCCB = 3.3 V ± 0.3 V | 3 | 139 | ||||
VCCB = 5 V ± 0.5 V | 3 | 105 | |||||
ten Figure 9 | OE | A or B | Push-pull, Figure 6 | VCCB = 3.3 V ± 0.3 V | 200 | ns | |
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis Figure 9 | OE | A or B | VCCB = 3.3 V ± 0.3 V | 40 | ns | ||
VCCB = 5 V ± 0.5 V | 9.8 | ||||||
trA | A-port rise time | Push-pull | VCCB = 3.3 V ± 0.3 V | 2.3 | 5.6 | ns | |
VCCB = 5 V ± 0.5 V | 1.9 | 4.8 | |||||
Open-drain | VCCB = 3.3 V ± 0.3 V | 25 | 116 | ||||
VCCB = 5 V ± 0.5 V | 19 | 85 | |||||
trB | B-port rise time | Push-pull | VCCB = 3.3 V ± 0.3 V | 1.6 | 6.4 | ns | |
VCCB = 5 V ± 0.5 V | 0.6 | 7.4 | |||||
Open-drain | VCCB = 3.3 V ± 0.3 V | 26 | 116 | ||||
VCCB = 5 V ± 0.5 V | 14 | 72 | |||||
tfA | A-port fall time | Push-pull | VCCB = 3.3 V ± 0.3 V | 1.4 | 5.4 | ns | |
VCCB = 5 V ± 0.5 V | 1 | 5 | |||||
Open-drain | VCCB = 3.3 V ± 0.3 V | 4.3 | 6.1 | ||||
VCCB = 5 V ± 0.5 V | 4.2 | 5.7 | |||||
tfB | B-port fall time | Push-pull | VCCB = 3.3 V ± 0.3 V | 2.3 | 7.4 | ||
VCCB = 5 V ± 0.5 V | 2.4 | 7.6 | |||||
Open-drain | VCCB = 3.3 V ± 0.3 V | 5 | 7.6 | ||||
VCCB = 5 V ± 0.5 V | 4.8 | 8.3 | |||||
Max data rate | A or B | Push-pull | VCCB = 3.3 V ± 0.3 V | 23 | Mbps | ||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain | VCCB = 3.3 V ± 0.3 V | 2 | |||||
VCCB = 5 V ± 0.5 V | 2 |
VCCA = 1.8 V | VIL(A) = 150 mV | |
VCCA = 3.3 V | VIL(A) = 150 mV | |
VCCA = 2.7 V | VIL(A) = 150 mV | |