SCES854A May 2014 – September 2017 TXS0102-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 5 | I/O | Input-output 1 for the A port. This pin is referenced to VCCA. |
A2 | 4 | I/O | Input-output 2 for the A port. This pin is referenced to VCCA. |
B1 | 8 | I/O | Input-output 1 for the B port. This pin is referenced to VCCB. |
B2 | 1 | I/O | Input-output 2 for the B port. This pin is referenced to VCCB. |
GND | 2 | — | Ground |
OE | 6 | I | Tri-state output-mode enable. Pull the OE pin low to place all outputs in tri-state mode. This pin is referenced to VCCA. |
VCCA | 3 | — | A-port supply voltage. 1.65 V ≤ VCCA ≤ 3.6 V and VCCA ≤ VCCB. |
VCCB | 7 | — | B-port supply voltage. 2.3 V ≤ VCCB ≤ 5.5 V. |