JAJSUW9A June 2024 – September 2024 TXS0102V-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | 3.2 | 3.7 | 5 | ns | ||||||
Open-Drain | 6.3 | 6 | 5.8 | |||||||||||
tPLH | Propagation Delay (Low-to-High) | A | B | Push-Pull | 3 | 4 | 4 | ns | ||||||
Open-Drain | 200 | 200 | 190 | |||||||||||
tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 3 | 3 | 4 | ns | ||||||
Open-Drain | 4.7 | 4.2 | 4 | |||||||||||
tPLH | Propagation Delay (Low-to-High) | B | A | Push-Pull | 2.1 | 1.6 | 1 | ns | ||||||
Open-Drain | 170 | 140 | 103 | |||||||||||
ten | Enable Time | OE | A or B | -40°C to 125°C | 200 | 200 | 200 | ns | ||||||
tdis | Disable Time | 250 | 250 | 250 | ||||||||||
trA | Ouput Rise Time | B | A | Push-Pull | 7 | 6 | 5 | ns | ||||||
Open-Drain | 156 | 120 | 80 | |||||||||||
trB | Ouput Rise Time | A | B | Push-Pull | 8 | 7 | 6 | ns | ||||||
Open-Drain | 151 | 112 | 64 | |||||||||||
tfA | Output Fall Time | B | A | Push-Pull | 5.1 | 5.2 | 5 | ns | ||||||
Open-Drain | 6 | 6 | 5 | |||||||||||
tfB | Output Fall Time | A | B | Push-Pull | 7 | 6.4 | 8.7 | ns | ||||||
Open-Drain | 8 | 9 | 10 |