JAJSUT8 June 2024 TXS0104V-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The fall time (tfA and tfB) of a signal depends on the output impedance of the external device driving the data I/Os of the TXS0104V-Q1 device. Similarly, the tPHL and maximum data rates also depend on the output impedance of the external driver. The values for tfA, tfB, tPHL, and maximum data rates in the data sheet assume that the output impedance of the external driver is less than 50Ω.