JAJSUU0 June 2024 TXS0104V
PRODUCTION DATA
VCCA | VCCB | MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.65 | 3.6 | V | ||||
VCCB | Supply voltage B | 2.3 | 5.5 | V | ||||
VIH | High-level input voltage | A-port I/O's | 1.65V to 1.95V | 2.3V to 5.5V | VCCI - 0.2 | VCCI | V | |
2.3V to 3.6V | 2.3V to 5.5V | VCCI - 0.4 | VCCI | |||||
B-port I/O's | 1.65V to 3.6V | 2.3V to 5.5V | VCCI - 0.4 | VCCI | ||||
OE Input | 1.65V to 3.6V | 2.3V to 5.5V | VCCA x 0.65 | 5.5 | ||||
VIL | Low-level input voltage | A-port I/O's | 1.65V to 3.6V | 2.3V to 5.5V | 0.2 | V | ||
B-port I/O's | 1.65V to 3.6V | 2.3V to 5.5V | 0.2 | |||||
OE Input | 1.65V to 3.6V | 2.3V to 5.5V | VCCA x 0.35 | |||||
Δt/Δv | Input transition rise and fall time | Push-Pull Driving | 1.65V to 3.6V | 2.3V to 5.5V | 10 | ns/V | ||
TA | Operating free-air temperature | –40 | 85 | °C |