JAJSUU0 June 2024 TXS0104V
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOHA | Port A output high voltage (3) | IOH = –20µA | 1.65V to 3.6V | 2.3V to 5.5V | VCCA x 0.8 | VCCA x 0.8 | V | ||||
VOLA | Low-level output voltage (4) | IOL = 1mA | 1.65V to 3.6V | 2.3V to 5.5V | 0.4 | 0.4 | V | ||||
VOHB | Port B output high voltage | IOH = –20µA | 1.65V to 3.6V | 2.3V to 5.5V | VCCB x 0.8 | VCCB x 0.8 | V | ||||
VOLB | Low-level output voltage (4) | IOL = 1mA | 1.65V to 3.6V | 2.3V to 5.5V | 0.4 | 0.4 | V | ||||
II | Input leakage current | OE VI = VCC or GND |
1.65V to 3.6V | 2.3V to 5.5V | -2 | 2 | -10 | 10 | µA | ||
IOZ | Tri-state output current | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = GND |
1.65V to 3.6V | 2.3V to 5.5V | –1 | 1 | –10 | 10 | µA | ||
ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 2.4 | 3.3 | µA | ||||
0V | 5.5V | –3 | –3 | ||||||||
3.6V | 0V | 2.2 | 2.2 | ||||||||
ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 12 | 12 | µA | ||||
0V | 5.5V | 5 | 5 | ||||||||
3.6V | 0V | -1 | –1 | ||||||||
ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.65V to VCCB | 2.3V to 5.5V | 15 | 15 | µA | ||||
Ci | Control Input Capacitance | VI = 3.3V or GND | 3.3V | 3.3V | 6 | 6 | pF | ||||
Cio | Data I/O Capacitance | A or B Port | 3.3V | 3.3V | 5 | 6.5 | 12 | 16.5 | pF |