JAJSUU0 June 2024 TXS0104V
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | 3 | 3.4 | 5 | ns | ||||||
tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 6.3 | 6 | 5.8 | ns | ||||||||
tPHL | Propagation Delay (Hight-to-Low) | Push-Pull | 3 | 4 | 4 | ns | ||||||||
tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 200 | 160 | 120 | ns | ||||||||
tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 3 | 3 | 4 | ns | ||||||
tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 4.7 | 4.2 | 4 | ns | ||||||||
tPHL | Propagation Delay (Hight-to-Low) | Push-Pull | 2.1 | 2 | 1.9 | ns | ||||||||
tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 173 | 120 | 90 | ns | ||||||||
ten | Enable Time | OE | A or B | -40°C to 85°C | 200 | 200 | 200 | ns | ||||||
tdis | Disable Time | OE | A or B | -40°C to 85°C | 250 | 250 | 250 | ns | ||||||
trA | Ouput Rise Time | B | A | Push-Pull | 7 | 6 | 5 | ns | ||||||
trA | Ouput Rise Time | Open-Drain | 149 | 101 | 63 | ns | ||||||||
trB | Ouput Rise Time | A | B | Push-Pull | 8 | 7 | 6 | ns | ||||||
trB | Ouput Rise Time | Open-Drain | 150 | 101 | 63 | ns | ||||||||
tfA | Output Fall Time | B | A | Push-Pull | 5.1 | 5.2 | 5 | ns | ||||||
tfA | Output Fall Time | Open-Drain | 6 | 6 | 5 | ns | ||||||||
tfB | Output Fall Time | A | B | Push-Pull | 7 | 6.4 | 8.7 | ns | ||||||
tfB | Output Fall Time | Open-Drain | 8 | 9 | 10 | ns |