JAJSUU0 June 2024 TXS0104V
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
3.3 ± 0.3V | 5.0 ± 0.5V | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPHL | Propagation Delay (Hight-to-Low) | A | B | Push-Pull | 2.4 | 3.1 | ns | ||||
tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 4.2 | 4.6 | |||||||
tPLH | Propagation Delay (Low-to-High) | Push-Pull | 4.2 | 4.4 | |||||||
tPLH | Propagation Delay (Low-to-High) | Open-Drain | 160 | 120 | |||||||
tPHL | Propagation Delay (Hight-to-Low) | B | A | Push-Pull | 2.5 | 3.3 | ns | ||||
tPHL | Propagation Delay (Hight-to-Low) | Open-Drain | 4.5 | 4 | ns | ||||||
tPLH | Propagation Delay (Low-to-High) | Push-Pull | 2.5 | 2.6 | ns | ||||||
tPLH | Propagation Delay (Low-to-High) | Open-Drain | 139 | 105 | ns | ||||||
ten | Enable Time | OE | A or B | -40°C to 85°C | 200 | 200 | ns | ||||
tdis | Disable Time | A or B | -40°C to 85°C | 250 | 250 | ns | |||||
trA | Ouput Rise Time | B | A | Push-Pull | 5 | 4 | ns | ||||
trA | Ouput Rise Time | Open-Drain | 116 | 85 | ns | ||||||
trB | Ouput Rise Time | A | B | Push-Pull | 6 | 7 | ns | ||||
trB | Ouput Rise Time | Open-Drain | 116 | 116 | ns | ||||||
tfA | Output Fall Time | B | A | Push-Pull | 8 | 7.6 | ns | ||||
tfA | Output Fall Time | Open-Drain | 6 | 5 | ns | ||||||
tfB | Output Fall Time | A | B | Push-Pull | 8.2 | 10.8 | ns | ||||
tfB | Output Fall Time | Open-Drain | 7 | 8 | ns |