To ensure reliability of the device, it is
recommended to follow common printed-circuit board
layout guidelines:
- Use bypass capacitors on the power supply pins
and place them as close to the device as possible.
A 0.1 µF capacitor is recommended, but transient
performance can be improved by having 1 µF and 0.1
µF capacitors in parallel as bypass
capacitors.
- The high drive capability of this device creates
fast edges into light loads, so routing and load
conditions should be considered to prevent
ringing.