JAJSKS7B April 2021 – March 2022 TXU0204-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | PW, WBQA | ||
A1 | 2 | I | Input A1. Referenced to VCCA. |
A2 | 3 | I | Input A2. Referenced to VCCA. |
A3Y | 4 | O | Output A3. Referenced to VCCA. |
A4Y | 5 | O | Output A4. Referenced to VCCA. |
B1Y | 13 | O | Output B1. Referenced to VCCB. |
B2Y | 12 | O | Output B2. Referenced to VCCB. |
B3 | 11 | I | Input B3. Referenced to VCCB. |
B4 | 10 | I | Input B4. Referenced to VCCB. |
GND | 7 | — | Ground |
NC | 6, 9 | — | No internal connection. |
OE | 8 | I | Output Enable. Pull to GND to place all outputs in high-impedance mode. Pull to VCCA or VCCB to enable all outputs. |
VCCA | 1 | — | A-port supply voltage. 1.1 V ≤ VCCA ≤ 5.5 V |
VCCB | 14 | — | B-port supply voltage. 1.1 V ≤ VCCB ≤ 5.5 V |
Thermal Pad | — | Thermal pad. May be left floating or grounded (recommended for best thermal and mechanical integrity). |