JAJSLV0A May 2021 – September 2021 TXU0204
PRODUCTION DATA
Figure 9-2 depicts the inputs and outputs to this device that have negative clamping diodes.
Voltages beyond the values specified in the Absoulte Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.