JAJSLV0A May 2021 – September 2021 TXU0204
PRODUCTION DATA
The VCCA and VCCB pins can be supplied at any voltage from 1.1 V to 5.5 V, making the device suitable for translating between any of the voltage nodes (1.2 V, 1.5 V, 1.8 V, 3.3 V, and 5.0 V).