JAJSKS8B April 2021 – March 2022 TXU0304-Q1
PRODUCTION DATA
The TXU0304-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXU0304-Q1 device is ideal for use in applications where a push-pull driver is connected to the data Inputs. The maximum data rate can be up to 200 Mbps when the device translates a signal from 3.3 V to 5.0 V.