To ensure reliability of the device, following common printed-circuit board layout guidelines are recommended:
- Use bypass capacitors on the power supply pins
and place them as close to the device as possible. A 0.1 µF capacitor is
recommended, but transient performance can be improved by having 1 µF and
0.1 µF capacitors in parallel as bypass capacitors.
- The high drive capability of this device creates fast edges into light loads so routing and load conditions should be considered to prevent ringing.