JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | — | A-port supply voltage. 1.8 V ≤ VCCA ≤ 3.6 V. |
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
A5 | 6 | I/O | Input/output A5. Referenced to VCCA. |
A6 | 7 | I/O | Input/output A6. Referenced to VCCA. |
GND | 8 | — | Ground. |
OE | 9 | I | Output Enable. Pull to GND to enable all outputs. Pull to VCCA to place all outputs in high-impedance mode. Referenced to VCCA. |
B6 | 10 | I/O | Input/output B6. Referenced to VCCB. |
B5 | 11 | I/O | Input/output B5. Referenced to VCCB. |
B4 | 12 | I/O | Input/output B4. Referenced to VCCB. |
B3 | 13 | I/O | Input/output B3. Referenced to VCCB. |
B2 | 14 | I/O | Input/output B2. Referenced to VCCB. |
B1 | 15 | I/O | Input/output B1. Referenced to VCCB. |
VCCB | 16 | — | B-port supply voltage. 1.8 V ≤ VCCB ≤ 3.6 V. |
Thermal pad | — | Thermal pad. Can be grounded (recommended) or left floating. |