JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
Unless otherwise noted, all input pulses are supplied by generators having the following characteristics:
Parameter | VCCO | RL | CL | S1 | VTP | |
---|---|---|---|---|---|---|
tpd | Propagation (delay) time | 1.65 V – 3.6 V | 2 kΩ | 15 pF | Open | N/A |
ten, tdis | Enable time, disable time | 1.65 V – 3.6 V | 2 kΩ | 15 pF | 2 × VCCO | 0.15 V |
ten, tdis | Enable time, disable time | 1.65 V – 3.6 V | 2 kΩ | 15 pF | GND | 0.15 V |