JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
Both the VCCA and VCCB pins can be supplied at any voltage from 1.65 V to 3.6 V, making the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, and 3.3 V).