JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
The TXV0106-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXV0106-Q1 device is an excellent choice for use in applications where a push-pull driver is connected to the data I/Os. The maximum data rate can be up to 320Mbps when device translates a signal from 1.8 V to 3.3 V.