JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
For this design example, use the parameters listed in Table 9-1.
DESIGN PARAMETERS | EXAMPLE VALUES | |||
---|---|---|---|---|
Input voltage range | 1.8 V to 3.3 V | |||
Output voltage range | 1.8 V to 3.3 V | |||
Frequency | 125 MHz | |||
Load Capacitance | 5 pF | |||
Input Transition Rise/Fall Time | < 2 ns/V |