JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage A | 1.65 | 3.6 | V | ||
VCCB | Supply voltage B | 1.65 | 3.6 | V | ||
VIH | High-level input voltage | Data Inputs (Ax, Bx), OE (Referenced to VCCI) |
VCCI = 1.65 V to 3.6 V | VCCI x 0.7 | V | |
VIL | Low-level input voltage | Data Inputs (Ax, Bx), OE (Referenced to VCCI) |
VCCI = 1.65 V to 3.6 V | VCCI x 0.3 | V | |
IOH | High-level output current | VCCO = 1.65 V – 1.95 V | –8 | mA | ||
High-level output current | VCCO = 2.3 V – 2.7 V | –9 | mA | |||
High-level output current | VCCO = 3 V – 3.6 V | –12 | mA | |||
IOL | Low-level output current | VCCO = 1.65 V – 1.95 V | 8 | mA | ||
Low-level output current | VCCO = 2.3 V – 2.7 V | 9 | mA | |||
Low-level output current | VCCO = 3 V – 3.6 V | 12 | mA | |||
VI | Input voltage | 0 | 3.6 | V | ||
VO | Output voltage | Active State | 0 | VCCO | V | |
Tri-State | 0 | 3.6 | ||||
Δt/Δv | Input transition rise and fall time | 5 | ns/V | |||
TA | Operating free-air temperature | –40 | 125 | °C |