JAJSQ37 july 2023 TXV0106-Q1
ADVANCE INFORMATION
PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | Unit | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | Propagation delay | A | B | 5 | 3.7 | 3.1 | ns | ||||||
tdis | Disable time | OE | B | 7.6 | 5.7 | 6.7 | ns | ||||||
ten | Enable time | OE | B | 4.4 | 3.2 | 2.9 | ns | ||||||
tSKO | Output Channel-to-channel skew | A | B | 490 | 320 | 360 | ps | ||||||
TR | Rise time (20% to 80%) | A | B | 1.42 | 1 | 0.87 | ns | ||||||
TF | Fall time (20% to 80%) | A | B | 1.42 | 1 | 0.9 | ns | ||||||
Duty Cycle | Duty cycle variation | A | B | 46 | 50 | 56 | 48 | 50 | 54 | 48 | 50 | 54 | % |
TR_5 pF | Rise time (20% to 80%) (1) | A | B | 0.83 | 0.59 | 0.47 | ns | ||||||
TF_5 pF | Fall time (20% to 80%) (1) | A | B | 0.83 | 0.61 | 0.48 | ns | ||||||
tSKO_5 pF | Output Channel-to-channel skew (1) | A | B | 320 | 290 | 335 | ps | ||||||
Duty Cycle_5 pF | Duty cycle variation (1) | A | B | 48 | 50 | 54 | 49 | 50 | 54 | 49 | 50 | 54 | % |