JAJSEH2G November 1970 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VO = 0 | 25°C | 1 | 6 | mV | |
Full range | 7.5 | ||||||
ΔVIO(adj) | Offset voltage adjust range | VO = 0 | 25°C | ±15 | mV | ||
IIO | Input offset current | VO = 0 | 25°C | 20 | 200 | nA | |
Full range | 300 | ||||||
IIB | Input bias current | VO = 0 | 25°C | 80 | 500 | nA | |
Full range | 800 | ||||||
VICR | Common-mode input voltage range | 25°C | ±12 | ±13 | V | ||
Full range | ±12 | ||||||
VOM | Maximum peak output voltage swing | RL = 10 kΩ | 25°C | ±12 | ±14 | V | |
RL ≥ 10 kΩ | Full range | ±12 | |||||
RL = 2 kΩ | 25°C | ±10 | |||||
RL ≥ 2 kΩ | Full range | ±10 | |||||
AVD | Large-signal differential voltage amplification | RL ≥ 2 kΩ | 25°C | 20 | 200 | V/mV | |
VO = ±10 V | Full range | 15 | |||||
ri | Input resistance | 25°C | 0.3 | 2 | MΩ | ||
ro | Output resistance | VO = 0; see(2) | 25°C | 75 | Ω | ||
Ci | Input capacitance | 25°C | 1.4 | pF | |||
CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 70 | 90 | dB | |
Full range | 70 | ||||||
kSVS | Supply voltage sensitivity (ΔVIO/ΔVCC) | VCC = ±9 V to ±15 V | 25°C | 30 | 150 | µV/V | |
Full range | 150 | ||||||
IOS | Short-circuit output current | 25°C | ±25 | ±40 | mA | ||
ICC | Supply current | VO = 0; no load | 25°C | 1.7 | 2.8 | mA | |
Full range | 3.3 | ||||||
PD | Total power dissipation | VO = 0; no load | 25°C | 50 | 85 | mW | |
Full range | 100 |