SLVS056P May 1976 – January 2015
PRODUCTION DATA.
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
μA78xx | TO-220 (3) | 10.16 mm x 8.82 mm |
TO-220 (3) | 10.16 mm x 8.82 mm | |
TO-263 (3) | 10.06 mm x 9.02 mm |