JAJSK71X january 1976 – june 2023 UA78L
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS (2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output voltage | VI = 17.5 V to 30 V, and IO = 1 mA to 40 mA | TJ = 25°C | UA78L15C (legacy chip) | 13.8 | 15 | 16.2 | V |
UA78L15AC (legacy chip) | 14.4 | 15 | 15.6 | V | |||
TJ = 0°C to 125°C | UA78L15C (legacy chip) | 13.5 | 16.5 | V | |||
UA78L15AC (legacy chip) | 14.25 | 15.75 | V | ||||
TJ = 0°C to 125°C, and IO = 1 mA to 70 mA | UA78L15C (legacy chip) | 13.5 | 16.5 | V | |||
UA78L15AC (legacy chip) | 14.25 | 15.75 | V | ||||
VI = 17.5 V to 30 V, and IO = 1 mA to 40 mA | TJ = 25°C | UA78L15C (new chip) | 14.750 | 15 | 15.425 | V | |
UA78L15AC (new chip) | 14.750 | 15 | 15.425 | ||||
TJ = -40°C to 125°C | UA78L15C (new chip) | 14.575 | 15.450 | ||||
UA78L15AC (new chip) | 14.575 | 15.450 | |||||
TJ = -40°C to 125°C, and IO = 1 mA to 70 mA | UA78L15C (new chip) | 14.35 | 15.45 | ||||
UA78L15AC (new chip) | 14.35 | 15.45 | |||||
Input voltage regulation | TJ = 25°C | VI = 17.5 V to 30 V | for legacy chip | 65 | 300 | mV | |
VI = 20 V to 30 V | 58 | 250 | |||||
VI = 17.5 V to 30 V | for new chip | 65 | 82 | ||||
VI = 20 V to 30 V | 58 | 60 | |||||
Ripple rejection | TJ = 25°C | VI = 18.5 V to 28.5 V, and f = 120 Hz | UA78L15C (legacy chip) | 33 | 39 | dB | |
UA78L15AC (legacy chip) | 34 | 39 | |||||
VI = 18.5 V to 28.5 V, and f = 120 Hz | UA78L15C (new chip) | 40 | 45 | ||||
UA78L15AC (new chip) | 40 | 45 | |||||
Output voltage regulation | TJ = 25°C | IO = 1 mA to 100 mA | for legacy chip | 25 | 150 | mV | |
IO = 1 mA to 40 mA | 15 | 75 | |||||
IO = 1 mA to 100 mA | for new chip | 25 | 27 | ||||
IO = 1 mA to 40 mA | 15 | 60 | |||||
Output noise voltage | TJ = 25°C, and f = 10 Hz to 100 kHz | for legacy chip | 82 | μV | |||
for new chip | 388 | ||||||
Dropout voltage | TJ = 25°C | for legacy chip | 1.7 | V | |||
for new chip | 1.7 | ||||||
Bias current | TJ = 25°C | for legacy chip | 4.6 | 6.5 | mA | ||
TJ = 125°C | 6 | ||||||
TJ = 25°C | for new chip | 4.1 | 4.670 | ||||
TJ = 125°C | 4.675 | ||||||
Bias current change | TJ = 0°C to 125°C | VI = 10 V to 30 V | legacy chip | 1.5 | mA | ||
IO = 1 mA to 40 mA | UA78L15C (legacy chip) | 0.2 | |||||
UA78L15AC (legacy chip) | 0.1 | ||||||
TJ = -40°C to 125°C | VI = 20 V to 30 V | new chip | 0.425 | ||||
IO = 1 mA to 40 mA | UA78L15C (new chip) | 0.01 | |||||
UA78L15AC (new chip) | 0.02 |