JAJSK71X january 1976 – june 2023 UA78L
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output voltage | VI = 14 V to 27 V, and IO = 1 mA to 40 mA | TJ = 25°C | UA78L12C (legacy chip) | 11.1 | 12 | 12.9 | V |
UA78L12AC (legacy chip) | 11.5 | 12 | 12.5 | ||||
TJ = 0°C to 125°C | UA78L12C (legacy chip) | 10.8 | 13.2 | ||||
UA78L12AC (legacy chip) | 11.4 | 12.6 | |||||
TJ = 0°C to 125°C, and IO = 1 mA to 70 mA | UA78L12C (legacy chip) | 10.8 | 13.2 | ||||
UA78L12AC (legacy chip) | 11.4 | 12.6 | |||||
VI = 14 V to 27 V, and IO = 1 mA to 40 mA | TJ = 25°C | UA78L12C (new chip) | 11.83 | 12 | 12.31 | ||
UA78L12AC (new chip) | |||||||
TJ = -40°C to 125°C | UA78L12C (new chip) | 11.65 | 12.35 | ||||
UA78L12AC (new chip) | |||||||
TJ = -40°C to 125°C, and IO = 1 mA to 70 mA | UA78L12C (new chip) | 11.47 | 12.35 | ||||
UA78L12AC (new chip) | |||||||
Input voltage regulation | TJ = 25°C | VI = 14.5 V to 27 V | for legacy chip | 55 | 250 | mV | |
VI = 16 V to 27 V | 49 | 200 | |||||
VI = 14.0 V to 27 V | for new chip | 55 | 80 | ||||
VI = 16 V to 27 V | 49 | 65 | |||||
Ripple rejection | TJ = 25°C | VI = 15 V to 25 V, and f = 120 Hz | UA78L12C (legacy chip) | 36 | 42 | dB | |
UA78L12AC (legacy chip) | 37 | 42 | |||||
UA78L12C (new chip) | 40 | 50 | |||||
UA78L12AC (new chip) | |||||||
Output voltage regulation | TJ = 25°C | IO = 1 mA to 100 mA | for legacy chip | 22 | 100 | mV | |
IO = 1 mA to 40 mA | 13 | 50 | |||||
IO = 1 mA to 100 mA | for new chip | 22 | 70 | ||||
IO = 1 mA to 40 mA | 13 | 30 | |||||
Output noise voltage | TJ = 25°C, and f = 10 Hz to 100 kHz | for legacy chip | 70 | µV | |||
for new chip | 290 | µV | |||||
Dropout voltage | TJ = 25°C | for legacy chip | 1.7 | V | |||
for new chip | 1.7 | ||||||
Bias current | TJ = 25°C | for legacy chip | 4.3 | 6.5 | mA | ||
TJ = 125°C | 6 | ||||||
TJ = 25°C | for new chip | 3.84 | 4.350 | mA | |||
TJ = 125°C | 4.355 | ||||||
Bias current change | TJ = 0°C to 125°C | VI = 16 V to 27 V (legacy chip) | 1.5 | mA | |||
IO = 1 mA to 40 mA | UA78L12C (legacy chip) | 0.2 | |||||
UA78L12AC (legacy chip) | 0.1 | ||||||
TJ = –40°C to 125°C | VI = 16 V to 27 V (new chip) | 0.450 | |||||
IO = 1 mA to 40 mA | UA78L12C (new chip) | 0.01 | |||||
UA78L12AC (new chip) |