JAJSK71X january 1976 – june 2023 UA78L
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output voltage | VI = 13 V to 25 V, and IO = 1 mA to 40 mA | TJ = 25°C | 9.6 | 10 | 10.4 | V |
TJ = 0°C to 125°C | 9.5 | 10.5 | ||||
TJ = 0°C to 125°C, and IO = 1 mA to 70 mA | 9.5 | 10.5 | ||||
Input voltage regulation | TJ = 25°C | VI = 13 V to 25 V | 51 | 175 | mV | |
VI = 14 V to 25 V | 42 | 125 | ||||
Ripple rejection | TJ = 25°C, VI = 15 V to 25 V, and f = 120 Hz | 37 | 44 | dB | ||
Output voltage regulation | TJ = 25°C | IO = 1 mA to 100 mA | 20 | 90 | mV | |
IO = 1 mA to 40 mA | 11 | 40 | ||||
Output noise voltage | TJ = 25°C, and f = 10 Hz to 100 kHz | 62 | µV | |||
Dropout voltage | TJ = 25°C | 1.7 | V | |||
Bias current | TJ = 25°C | 4.2 | 6 | mA | ||
TJ = 125°C | 5.5 | |||||
Bias current change | TJ = 0°C to 125°C | VI = 14 V to 25 V | 1.5 | mA | ||
IO = 1 mA to 40 mA | 0.1 |