JAJSSP7U June 1976 – May 2024
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output voltage | VI = 11.5V to 24V, and IO = 5mA to 350mA | 8.6 | 9 | 9.4 | V | |
TJ = 0°C to 125°C | 8.5 | 9.5 | ||||
Output voltage line regulation | IO = 200mA, VIN = 11.5V to 26V | 6 | 100 | mV | ||
IO = 200mA, VIN = 12V to 26V | 2 | 50 | ||||
Ripple rejection | VI = 13V to 23V, f = 120Hz | IO = 100mA, TJ = 0°C to 125°C | 56 | dB | ||
IO = 300mA | 56 | 80 | ||||
Output voltage load regulation | IO = 5mA to 500mA | 25 | 180 | mV | ||
IO = 5mA to 200mA | 10 | 90 | ||||
Temperature coefficient of output voltage | IO = 5mA | TJ = 0°C to 125°C | -1 | mV/°C | ||
Output noise voltage | f = 10 Hz to 100 kHz | 58 | µV | |||
Dropout voltage | 2.0 | V | ||||
Bias current | 4.6 | 6 | mA | |||
Bias current change | VI = 11.5V to 26V, IO = 200mA | TJ = 0°C to 125°C | 0.8 | mA | ||
IO = 5 mA to 350mA | TJ = 0°C to 125°C | 0.5 | ||||
Short-circuit output current | VI = 35V | 250 | mA | |||
Peak output current | 700 | mA |