JAJSTR1D April 1994 – March 2024
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | VCC = 4.75V, | II = -18mA | -1 | -1.2 | V | ||
VOH | High-level output voltage | VCC = 4.75V, | VIH = 2V, | IOH = -10mA | 2.5 | 3.5 | V | |
VIL = 0.8V | IOH = -40mA | 2 | ||||||
VOL | Low-level output voltage | VCC = 4.75V, IOL = 40mA | VIH = 2V, | VIL = 0.8V, | 0.5 | V | ||
|VOD1| | Magnitude of differential output voltage | VCC = 5.25V, | IO = 0 | 2VOD2 | V | |||
|VOD2| | Magnitude of differential output voltage | VCC = 4.75V to 5.25V, See Figure 6-1 | RL = 100Ω | 2 | V | |||
Δ|VOD| | Change in magnitude of differential output voltage (2) | ±0.4 | V | |||||
VOC | Common-mode output voltage(3) | 3 | V | |||||
Δ|VOC| | Change in magnitude of common-mode output voltage (2) | ±0.4 | V | |||||
IO | Output current with power off | VCC = 0 | VO = 6V | 0.1 | 100 | μA | ||
VO = - 0.25V | -0.1 | -100 | ||||||
VO = - 0.25V to 6V | ± 100 | |||||||
II | Input current | VCC = 5.25V, | VI = 5.5V | 50 | μA | |||
IIH | High-level input current | VCC = 5.25V, | VI = 2.7V | 25 | μA | |||
IIL | Low-level input current | VCC = 5.25V, | VI = 0.5V | -200 | μA | |||
IOS | Short-circuit output current (4) | VCC = 5.25V, | VO = 0 | -50 | -150 | mA | ||
ICC | Supply current (both drivers) | VCC = 5.25V, | No load, | All inputs at 0V | 45 | 65 | mA |