SLUS191D February 1997 – July 2017 UC1525A , UC1527A , UC2525A , UC2527A , UC3525A , UC3527A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
+VIN | Supply voltage | 40 | V | |
VC | Collector supply voltage | 40 | V | |
Logic inputs | –0.3 | 5.5 | V | |
Analog inputs | –0.3 | +VIN | V | |
Output current, source or sink | 500 | mA | ||
Reference output current | 50 | mA | ||
Oscillator charging current | 5 | mA | ||
Power dissipation at TA = +25°C(2) | 1000 | mW | ||
Power dissipation at TC = +25°C(2) | 2000 | mW | ||
Operating junction temperature | –55 | 150 | °C | |
Lead temperature (soldering, 10 seconds) | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
+VIN | Input voltage | 8 | 35 | V | |
VC | Collector supply voltage | 4.5 | 35 | V | |
Sink/source load current (steady state) | 0 | 100 | mA | ||
Sink/source load current (peak) | 0 | 400 | mA | ||
Reference load current | 0 | 20 | mA | ||
Oscillator frequency range | 100 | 400 | Hz | ||
Oscillator timing resistor | 2 | 150 | kΩ | ||
Oscillator timing capacitor | 0.001 | 0.01 | µF | ||
Dead time resistor range | 0 | 500 | Ω | ||
Operating ambient temperature | UC1525A, UC1527A | –55 | 125 | °C | |
UC2525A, UC2527A | –25 | 85 | |||
UC3525A, UC3527A | 0 | 70 |
THERMAL METRIC(1) | UCx52xA | UNIT | |||||
---|---|---|---|---|---|---|---|
FK (LCCC) |
J (CDIP) |
DW (SOIC) |
N (PDIP) |
FN (PLCC) |
|||
20 PINS | 16 PINS | 16 PINS | 16 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | N/A | N/A | 72.6 | 47.6 | 55.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.9 | 37.4 | 34 | 37.3 | 33.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 32.1 | 54.2 | 37.3 | 27.7 | 21.1 | °C/W |
ψJT | Junction-to-top characterization parameter | N/A | N/A | 8.9 | 17.3 | 9.7 | °C/W |
ψJB | Junction-to-board characterization parameter | N/A | N/A | 36.8 | 27.5 | 20.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.5 | 10.1 | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
REFERENCE | ||||||||||
Output voltage | TJ = 25°C | UC152xA, UC252xA | 5.05 | 5.1 | 5.15 | V | ||||
UC352xA | 5 | 5.1 | 5.2 | |||||||
Line regulation | VIN = 8 V to 35 V | 10 | 20 | mV | ||||||
Load regulation | IL = 0 mA to 20 mA | 20 | 50 | mV | ||||||
Temperature stability(1) | Over operating | 20 | 50 | mV | ||||||
Total output variation(1) | Line, load, and temperature | UC152xA, UC252xA | 5 | 5.2 | V | |||||
UC352xA | 4.95 | 5.25 | ||||||||
Shorter circuit current | VREF = 0, TJ = 25°C | 80 | 100 | mA | ||||||
Output noise Voltage(1) | 10 Hz ≤ 10 kHz, TJ = 25°C | 40 | 200 | µVrms | ||||||
Long-term stability(1) | TJ = 125°C | 20 | 50 | mV | ||||||
OSCILLATOR SECTION(2) | ||||||||||
Initial accuracy(1)(2) | TJ = 25°C | 2% | 6% | |||||||
Voltage stability(1)(2) | VIN = 8 V to 35 V | UC152xA, UC252xA | 0.3% | 1% | ||||||
UC352xA | 1% | 2% | ||||||||
Temperature stability(1) | Over operating | 3% | 6% | |||||||
Minimum frequency | RT = 200 kΩ, CT = 0.1 mF | 120 | Hz | |||||||
Maximum frequency | RT = 2 kΩ, CT = 470 pF | 400 | kHz | |||||||
Current mirror | IRT = 2 mA | 1.7 | 2 | 2.2 | mA | |||||
Clock amplitude(1)(2) | 3 | 3.5 | V | |||||||
Clock width(1)(2) | TJ = 25°C | 0.3 | 0.5 | 1 | µs | |||||
Syncronization threshold(1)(2) | 1.2 | 2 | 2.8 | V | ||||||
Sync input current | Sync voltage = 3.5 V | 1 | 2.5 | mA | ||||||
ERROR AMPLIFIER SECTION (VCM = 5.1 V) | ||||||||||
Input offset voltage | UC152xA, UC252xA | 0.5 | 5 | mV | ||||||
UC352xA | 2 | 10 | ||||||||
Input bias current | 1 | 10 | µA | |||||||
Input offset current | 1 | |||||||||
DC open loop gain | RL ≥ 10 MΩ | 60 | 75 | dB | ||||||
Gain-bandwidth product(1) | AV = 0 dB, TJ = 25°C | 1 | 2 | MHz | ||||||
DC transconductance(1)(3) | TJ = 25°C, 30 kΩ ≤ RL ≤ 1 MΩ | 1.1 | 1.5 | mS | ||||||
Low-level output voltage | 0.2 | 0.5 | V | |||||||
High-level output voltage | 3.8 | 5.6 | ||||||||
Common mode rejection | VCM = 1.5 V to 5.2 V | 60 | 75 | dB | ||||||
Supply voltage rejection | VIN = 8 V to 35 V | 50 | 60 | |||||||
PWM COMPARATOR | ||||||||||
Minimum duty-cycle | 0% | |||||||||
Maximum duty-cycle | 45% | 49% | ||||||||
Input threshold(4) | Zero duty-cycle | 0.7 | 0.9 | V | ||||||
Maximum duty-cycle | 3.3 | 3.6 | ||||||||
Input bias current(4) | 0.05 | 1 | µA | |||||||
SHUTDOWN | ||||||||||
Soft-start current | VSD = 0 V, VSS = 0 V | 25 | 50 | 80 | µA | |||||
Soft-start low level | VSD = 2.5 V | 0.4 | 0.7 | V | ||||||
Shutdown threshold | To outputs, VSS = 5.1 V, TJ = 25°C | 0.6 | 0.8 | 1 | ||||||
Shutdown input current | VSD = 2.5 V | 0.4 | 1 | mA | ||||||
Shutdown Delay(5) | VSD = 2.5 V, TJ = 25°C | 0.2 | 0.5 | µS | ||||||
OUTPUT DRIVERS (EACH OUTPUT) (VC = 20 V) | ||||||||||
Low-level output voltage | ISINK = 20 mA | 0.2 | 0.4 | V | ||||||
ISINK = 100 mA | 1 | 2 | ||||||||
High-level output voltage | ISOURCE = 20 mA | 18 | 19 | V | ||||||
ISOURCE = 100 mA | 17 | 18 | ||||||||
Undervoltage lockout | VCOMP and VSS = High | 6 | 7 | 8 | V | |||||
VC OFF current(6) | VC = 35 V | 200 | µA | |||||||
Rise time(5) | CL = 1 nF, TJ = 25°C | 100 | 600 | ns | ||||||
Fall time(5) | CL = 1 nF, TJ = 25°C | 50 | 300 | |||||||
TOTAL STANDBY CURRENT | ||||||||||
Supply current | VIN = 35 V | 14 | 20 | mA |