SLUS873C January 2009 – December 2016 UC1825A-SP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLK/LEB | 4 | O | Output of the internal oscillator. |
CT | 6 | I | Timing capacitor connection pin for oscillator frequency programming. The timing capacitor must be connected to the device ground using minimal trace length. |
EAOUT | 3 | O | Output of the error amplifier for compensation. |
GND | 10 | — | Analog ground return pin. |
ILIM | 9 | I | Input to the current limit comparator. |
INV | 1 | I | Inverting input to the error amplifier. |
NI | 2 | I | Noninverting input to the error amplifier. |
OUTA | 11 | O | High current totem pole output A of the on-chip drive stage. |
OUTB | 14 | O | High current totem pole output B of the on-chip drive stage. |
PGND | 12 | — | Ground return pin for the output driver stage. |
RAMP | 7 | I | Noninverting input to the PWM comparator with 1.25-V internal input offset. In voltage mode operation, this serves as the input voltage feed-forward function by using the CT ramp. In peak current mode operation, this serves as the slope compensation input. |
RT | 5 | I | Timing resistor connection pin for oscillator frequency programming. |
SS | 8 | I | Soft-start input pin that also doubles as the maximum duty cycle clamp. |
VC | 13 | — | Power supply pin for the output stage. This pin must be bypassed with a 0.1-μF monolithic ceramic low ESL capacitor with minimal trace lengths. |
VCC | 15 | — | Power supply pin for the device. This pin must be bypassed with a 0.1-μF monolithic ceramic low ESL capacitor with minimal trace lengths. |
VREF | 16 | O | 5.1-V reference. For stability, the reference must be bypassed with a 0.1-μF monolithic ceramic low ESL capacitor and minimal trace length to the ground plane. |