デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The UC1525A/1527A series of pulse width modulator integrated circuits are designed to offer improved performance and lowered external parts count when used in designing all types of switching power supplies. The on-chip 5.1-V reference is trimmed to 1% and the input common-mode range of the error amplifier includes the reference voltage, eliminating external resistors. A sync input to the oscillator allows multiple units to be slaved or a single unit to be synchronized to an external system clock. A single resistor between CT and the discharge terminals provides a wide range of dead-time adjustment. These devices also feature built-in soft-start circuitry with only an external timing capacitor required. A shutdown terminal controls both the soft-start circuitry and the output stages, providing instantaneous turn off through the PWM latch with pulsed shutdown, as well as soft-start recycle with longer shutdown commands.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCx52xA | LCCC (20) | 8.89 mm × 8.89 mm |
CDIP (16) | 19.56 mm × 6.67 mm | |
SOIC (16) | 10.30 mm × 7.50 mm | |
PDIP (16) | 19.30 mm × 6.35 mm | |
PLCC (20) | 8.96 mm × 8.96 mm |
Changes from C Revision (January 2008) to D Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | CDIP, PDIP |
PLCC, LCCC |
||
INV Input | 1 | 2 | I | Inverting input to the error amplifier |
NI Input | 2 | 3 | I | Noninverting input to the error amplifier |
SYNC | 3 | 4 | I | Oscillator sync terminal |
OSC Output | 4 | 5 | O | Oscillator frequency output |
CT | 5 | 7 | I | Timing capacitor connection pin for oscillator frequency programming. The timing capacitor should be connected to the device ground using minimal trace length. |
RT | 6 | 8 | I | Timing resistor connection pin for oscillator frequency programming |
Discharge | 7 | 9 | I | A single resistor between CT and the discharge terminals provides dead-time adjustment |
Soft Start | 8 | 10 | I | Soft-start input pin. |
Compensation | 9 | 12 | O | Output of the error amplifier for compensation |
Shutdown | 10 | 13 | I | Pull this pin high to shut down PWM output |
Output A | 11 | 14 | O | output A of the on-chip drive stage |
Ground | 12 | 15 | — | Ground return pin |
VC | 13 | 17 | — | Power supply pin for the output stage. This pin should be bypassed with a 0.1-µF monolithic ceramic low ESL capacitor with minimal trace lengths. |
Output B | 14 | 18 | O | Output B of the on-chip drive stage. |
+VIN | 15 | 19 | — | Input voltage |
VREF | 16 | 20 | O | 5.1-V reference. For stability, the reference should be bypassed with a 0.1-µF monolithic ceramic low ESL capacitor and minimal trace length to the ground plane. |
NC | — | 1, 6, 11, 16 | — | No internal connection |
MIN | MAX | UNIT | ||
---|---|---|---|---|
+VIN | Supply voltage | 40 | V | |
VC | Collector supply voltage | 40 | V | |
Logic inputs | –0.3 | 5.5 | V | |
Analog inputs | –0.3 | +VIN | V | |
Output current, source or sink | 500 | mA | ||
Reference output current | 50 | mA | ||
Oscillator charging current | 5 | mA | ||
Power dissipation at TA = +25°C(2) | 1000 | mW | ||
Power dissipation at TC = +25°C(2) | 2000 | mW | ||
Operating junction temperature | –55 | 150 | °C | |
Lead temperature (soldering, 10 seconds) | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
+VIN | Input voltage | 8 | 35 | V | |
VC | Collector supply voltage | 4.5 | 35 | V | |
Sink/source load current (steady state) | 0 | 100 | mA | ||
Sink/source load current (peak) | 0 | 400 | mA | ||
Reference load current | 0 | 20 | mA | ||
Oscillator frequency range | 100 | 400 | Hz | ||
Oscillator timing resistor | 2 | 150 | kΩ | ||
Oscillator timing capacitor | 0.001 | 0.01 | µF | ||
Dead time resistor range | 0 | 500 | Ω | ||
Operating ambient temperature | UC1525A, UC1527A | –55 | 125 | °C | |
UC2525A, UC2527A | –25 | 85 | |||
UC3525A, UC3527A | 0 | 70 |
THERMAL METRIC(1) | UCx52xA | UNIT | |||||
---|---|---|---|---|---|---|---|
FK (LCCC) |
J (CDIP) |
DW (SOIC) |
N (PDIP) |
FN (PLCC) |
|||
20 PINS | 16 PINS | 16 PINS | 16 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | N/A | N/A | 72.6 | 47.6 | 55.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.9 | 37.4 | 34 | 37.3 | 33.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 32.1 | 54.2 | 37.3 | 27.7 | 21.1 | °C/W |
ψJT | Junction-to-top characterization parameter | N/A | N/A | 8.9 | 17.3 | 9.7 | °C/W |
ψJB | Junction-to-board characterization parameter | N/A | N/A | 36.8 | 27.5 | 20.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.5 | 10.1 | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
REFERENCE | ||||||||||
Output voltage | TJ = 25°C | UC152xA, UC252xA | 5.05 | 5.1 | 5.15 | V | ||||
UC352xA | 5 | 5.1 | 5.2 | |||||||
Line regulation | VIN = 8 V to 35 V | 10 | 20 | mV | ||||||
Load regulation | IL = 0 mA to 20 mA | 20 | 50 | mV | ||||||
Temperature stability(1) | Over operating | 20 | 50 | mV | ||||||
Total output variation(1) | Line, load, and temperature | UC152xA, UC252xA | 5 | 5.2 | V | |||||
UC352xA | 4.95 | 5.25 | ||||||||
Shorter circuit current | VREF = 0, TJ = 25°C | 80 | 100 | mA | ||||||
Output noise Voltage(1) | 10 Hz ≤ 10 kHz, TJ = 25°C | 40 | 200 | µVrms | ||||||
Long-term stability(1) | TJ = 125°C | 20 | 50 | mV | ||||||
OSCILLATOR SECTION(2) | ||||||||||
Initial accuracy(1)(2) | TJ = 25°C | 2% | 6% | |||||||
Voltage stability(1)(2) | VIN = 8 V to 35 V | UC152xA, UC252xA | 0.3% | 1% | ||||||
UC352xA | 1% | 2% | ||||||||
Temperature stability(1) | Over operating | 3% | 6% | |||||||
Minimum frequency | RT = 200 kΩ, CT = 0.1 mF | 120 | Hz | |||||||
Maximum frequency | RT = 2 kΩ, CT = 470 pF | 400 | kHz | |||||||
Current mirror | IRT = 2 mA | 1.7 | 2 | 2.2 | mA | |||||
Clock amplitude(1)(2) | 3 | 3.5 | V | |||||||
Clock width(1)(2) | TJ = 25°C | 0.3 | 0.5 | 1 | µs | |||||
Syncronization threshold(1)(2) | 1.2 | 2 | 2.8 | V | ||||||
Sync input current | Sync voltage = 3.5 V | 1 | 2.5 | mA | ||||||
ERROR AMPLIFIER SECTION (VCM = 5.1 V) | ||||||||||
Input offset voltage | UC152xA, UC252xA | 0.5 | 5 | mV | ||||||
UC352xA | 2 | 10 | ||||||||
Input bias current | 1 | 10 | µA | |||||||
Input offset current | 1 | |||||||||
DC open loop gain | RL ≥ 10 MΩ | 60 | 75 | dB | ||||||
Gain-bandwidth product(1) | AV = 0 dB, TJ = 25°C | 1 | 2 | MHz | ||||||
DC transconductance(1)(3) | TJ = 25°C, 30 kΩ ≤ RL ≤ 1 MΩ | 1.1 | 1.5 | mS | ||||||
Low-level output voltage | 0.2 | 0.5 | V | |||||||
High-level output voltage | 3.8 | 5.6 | ||||||||
Common mode rejection | VCM = 1.5 V to 5.2 V | 60 | 75 | dB | ||||||
Supply voltage rejection | VIN = 8 V to 35 V | 50 | 60 | |||||||
PWM COMPARATOR | ||||||||||
Minimum duty-cycle | 0% | |||||||||
Maximum duty-cycle | 45% | 49% | ||||||||
Input threshold(4) | Zero duty-cycle | 0.7 | 0.9 | V | ||||||
Maximum duty-cycle | 3.3 | 3.6 | ||||||||
Input bias current(4) | 0.05 | 1 | µA | |||||||
SHUTDOWN | ||||||||||
Soft-start current | VSD = 0 V, VSS = 0 V | 25 | 50 | 80 | µA | |||||
Soft-start low level | VSD = 2.5 V | 0.4 | 0.7 | V | ||||||
Shutdown threshold | To outputs, VSS = 5.1 V, TJ = 25°C | 0.6 | 0.8 | 1 | ||||||
Shutdown input current | VSD = 2.5 V | 0.4 | 1 | mA | ||||||
Shutdown Delay(5) | VSD = 2.5 V, TJ = 25°C | 0.2 | 0.5 | µS | ||||||
OUTPUT DRIVERS (EACH OUTPUT) (VC = 20 V) | ||||||||||
Low-level output voltage | ISINK = 20 mA | 0.2 | 0.4 | V | ||||||
ISINK = 100 mA | 1 | 2 | ||||||||
High-level output voltage | ISOURCE = 20 mA | 18 | 19 | V | ||||||
ISOURCE = 100 mA | 17 | 18 | ||||||||
Undervoltage lockout | VCOMP and VSS = High | 6 | 7 | 8 | V | |||||
VC OFF current(6) | VC = 35 V | 200 | µA | |||||||
Rise time(5) | CL = 1 nF, TJ = 25°C | 100 | 600 | ns | ||||||
Fall time(5) | CL = 1 nF, TJ = 25°C | 50 | 300 | |||||||
TOTAL STANDBY CURRENT | ||||||||||
Supply current | VIN = 35 V | 14 | 20 | mA |
The UCx52xA series of pulse width modulator integrated circuits are designed to offer improved performance and lowered external parts count when used in designing all types of switching power supplies. The on-chip
5.1-V reference is trimmed to 1% and the input common-mode range of the error amplifier includes the reference voltage, eliminating external resistors. A sync input to the oscillator allows multiple units to be slaved or a single unit to be synchronized to an external system clock. A single resistor between CT and the discharge terminals provides a wide range of dead-time adjustment. These devices also feature built-in soft-start circuitry with only an external timing capacitor required. A shutdown terminal controls both the soft-start circuitry and the output stages, providing instantaneous turn off through the PWM latch with pulsed shutdown, as well as soft-start recycle with longer shutdown commands.
These functions are also controlled by an undervoltage lockout which keeps the outputs off and the soft-start capacitor discharged for subnormal input voltages. This lockout circuitry includes approximately 500 mV of hysteresis for jitter-free operation. Another feature of these PWM circuits is a latch following the comparator. Once a PWM pulse has been terminated for any reason, the outputs will remain off for the duration of the period. The latch is reset with each clock pulse. The output stages are totem-pole designs capable of sourcing or sinking in excess of 200 mA. The UC1525A output stage features NOR logic, giving a LOW output for an OFF state. The UC1527A uses OR logic, which results in a HIGH output level when OFF.
A single resistor between CT and the discharge terminals provides a wide range of dead-time adjustment.
Soft start is achieved by connecting the soft-start pin to ground through a capacitor, charged by the 50-µA current source. See Functional Block Diagram.
The undervoltage lockout keeps the outputs off and the soft-start capacitor discharged for subnormal input voltages. This lockout circuitry includes approximately 500 mV of hysteresis for jitter-free operation.
This device has no functional modes.
Since both the compensation and soft-start terminals have current source pullups, either can readily accept a pull-down signal which only has to sink a maximum of 100 A to turn off the outputs. This is subject to the added requirement of discharging whatever external capacitance may be attached to these pins.
An alternate approach is the use of the shutdown circuitry of the shutdown pin which has been improved to enhance the available shutdown options. Activating this circuit by applying a positive signal on the shutdown pin performs two functions; the PWM latch is immediately set providing the fastest turn-off signal to the outputs; and a 150-A current sink begins to discharge the external soft-start capacitor. If the shutdown command is short, the PWM signal is terminated without significant discharge of the soft-start capacitor, thus, allowing, for example, a convenient implementation of pulse-by-pulse current limiting. Holding the shutdown pin high for a longer duration, however, will ultimately discharge this external capacitor, recycling slow turnon upon release.
The shutdown pin should not be left floating as noise pickup could conceivably interrupt normal operation. All transitions of the voltage on the shutdown pin should be within the time frame of one clock cycle and not repeated at a frequency higher than 10 clock cycles.