SLUS557G March 2003 – December 2016 UC28023 , UC28025
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | UC28023 | UC28025 | ||
CLOCK | 4 | 4 | O | Output of the internal oscillator |
CT | 6 | 6 | I | Timing capacitor connection pin for oscillator frequency programming. The timing capacitor must be connected to the device ground using minimal trace length. |
EAOUT | 3 | 3 | O | Output of the error amplifier for compensation |
GND | 10 | 10 | — | Analog ground return pin. |
ILIM/REF | 11 | — | I | Pin to set the current limit threshold externally. |
ILIM/SD | 9 | 9 | I | Input to the current limit comparator and the shutdown comparator. |
INV | 1 | 1 | I | Inverting input to the error amplifier |
NI | 2 | 2 | I | Noninverting input to the error amplifier |
OUT | 14 | — | O | High current totem pole output of the on-chip drive stage. |
OUTA | — | 11 | O | High current totem pole output A of the on-chip drive stage. |
OUTB | — | 14 | O | High current totem pole output B of the on-chip drive stage |
PGND | 12 | 12 | — | Ground return pin for the output driver stage |
RAMP | 7 | 7 | I | Noninverting input to the PWM comparator with 1.25-V internal input offset. In voltage mode operation this serves as the input voltage feedforward function by using the CT ramp. In peak current mode operation, this serves as the slope compensation input. |
RT | 5 | 5 | I | Timing resistor connection pin for oscillator frequency programming |
SS | 8 | 8 | I | Soft-start input pin. |
VC | 13 | 13 | — | Power supply pin for the output stage. This pin must be bypassed with a 0.1-µF monolithic ceramic low ESL capacitor with minimal trace lengths. |
VCC | 15 | 15 | — | Power supply pin for the device. This pin must be bypassed with a 0.1-µF monolithic ceramic low ESL capacitor with minimal trace lengths |
VREF | 16 | 16 | O | 5.1-V reference. For stability, the reference must be bypassed with a 0.1-µF monolithic ceramic low ESL capacitor and minimal trace length to the ground plane. |