JAJSK41A January 2021 – June 2021 UCC12051-Q1
PRODUCTION DATA
Table 7-1 lists the supply functional modes for this device.
| INPUTS | Isolated Supply Output Voltage (VISO) Setpoint | |
|---|---|---|
| EN | SEL | |
| HIGH | Shorted to VISO | 5.0 V |
| HIGH | 100 kΩ to VISO | 5.4 V |
| HIGH | Shorted to GNDS | 3.3 V |
| HIGH | 100 kΩ to GNDS | 3.7 V |
| HIGH | OPEN(1) | UNSUPPORTED |
| LOW | X | 0 V |