JAJSO45A August 2023 – September 2023 UCC14130-Q1
PRODUCTION DATA
The UCC1413x-Q1 module is designed to allow a microcontroller host to enable it with the ENA pin for proper system sequencing. The PG output also allows the host to monitor the status of the module. The PG pin goes low when there are no faults and the output voltage is within ±10% of the set target output voltage. The output voltage can be used to power a gate driver for either GaN, IGBT or SiC FET power devices. The host can start sending PWM control to the gate driver after the PG pin goes low to ensure proper sequencing. Shown below is the system diagram for the dual-output configuration and a system diagram for the single output configuration.