JAJSO45A August 2023 – September 2023 UCC14130-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MAX | UNIT | |
---|---|---|---|---|
IS | Safety input or output current (VDD-VEE) | RθJA = 53 °C/W, VVIN = 18 V, TJ = 150 °C, TA = 25 °C, POUT = 1.5 W (1) (2) | 216 | mA |
RθJA = 53 °C/W, VVIN = 8 V, TJ = 150 °C, TA = 25 °C, POUT = 1.2 W (1) (2) | 449 | mA | ||
PS | Safety input or output power (VDD-VEE) | RθJA = 53 °C/W, TJ = 150 °C, TA = 25 °C (1) (2) | 2.36 | W |
TS | Safety temperature | (1) (2) | 150 | °C |