JAJSQ36A april 2023 – august 2023 UCC14241-Q1
PRODUCTION DATA
DEVICE NAME | VVIN Range | Output (VDD-VEE) Adjustable Range | Typical power | Isolation rating |
---|---|---|---|---|
UCC14240-Q1 | 21 V to 27 V | 15 V to 25 V | 2 W | Basic |
UCC14241-Q1 | 21 V to 27 V | 15 V to 25 V | 2 W | Reinforced |
UCC14140-Q1 | 8 V to 18 V | 15 V to 25 V | 1 W | Basic |
10.8 V to 13.2 V | 15 V to 25 V | 1.5 W | ||
UCC14141-Q1 | 8 V to 18 V | 15 V to 25 V | 1 W | Reinforced |
10.8 V to 13.2 V | 15 V to 25 V | 1.5 W | ||
UCC14340-Q1 | 13.5 V to 16.5 V | 15 V to 25 V | 1.5 W | Basic |
UCC14341-Q1 | 13.5 V to 16.5 V | 15 V to 25 V | 1.5 W | Reinforced |
UCC14130-Q1 | 12 V to 15 V | 12 V to 15 V | 1.5 W | Basic |
15 V to 18 V | 15 V to 18 V | 1.5 W | ||
10 V to 18 V | 10 V to 12 V | 1 W | ||
14 V to 18 V | 10 V to 18 V | 1 W | ||
UCC14131-Q1 | 12 V to 15 V | 12 V to 15 V | 1.5 W | Reinforced |
15 V to 18 V | 15 V to 18 V | 1.5 W | ||
10 V to 18 V | 10 V to 12 V | 1 W | ||
14 V to 18 V | 10 V to 18 V | 1 W | ||
UCC15240-Q1 | 21 V to 27 V | 15 V to 25 V | 2.5 W | Basic |
UCC15241-Q1 | 21 V to 27 V | 15 V to 25 V | 2.5 W | Reinforced |