JAJSPV4C February 2023 – March 2024 UCC14341-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
UCC14341QDWNRQ1 | SSOP | DWN | 36 | 750 | 330.0 | 16.4 | 10.85 | 13.4 | 4.0 | 16.0 | 16.0 | Q1 |
UCC14341BQDWNRQ1 | SSOP | DWN | 36 |
750 |
330.0 |
16.4 | 10.85 |
13.4 |
4.0 | 16.0 | 16.0 | Q1 |